(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
FLC Series Embedded Fluorescent Fiber Optic Thermo-Converter

FLC Series Embedded Fluorescent Fiber Optic Thermo-Converter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,499₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The FLC-1000 series expands the measurement field into cutting-edge areas.
[Features]
· Capable of measurements in environments subject to microwaves, high-frequency waves or high voltages
· It makes accurate measurements across the temperature range from high to low
· Quick 100‑ms response time
· It is possible to collect data in real time by using analog output as well as serial communication
· Compact and lightweight (approx. 450 g)
· The screw holes on the sides and bottom can be used to secure it to a device

 
Part Number
FAC1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,498.67

1 Piece(s) 25 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Accessory
X
whatsapp-qr whatsapp-icon