(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
FL Series Fluorescent Fiber Optic Thermometer

FL Series Fluorescent Fiber Optic Thermometer

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • FL-2000
  • FL-2400
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,499₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· The products in the FL Series can measure temperatures without the influence of noise and self-heating in environments where measurement is difficult by the use of electric thermometers with metals such as thermocouples, platinum and thermistors.
· Capable of measurements in environments subject to high-frequency waves or high voltages.
· A fluorescent fiber optic thermometer offering a wide measurement range.
· Available in 2 types: 1-channel and 4-channel models.
· Equipped with calibration function to deliver high-accuracy measurements of ±0.5°C. (Calibration temperature is within ±50°C)
· Analog output capability allows use for machine temperature control.
· Measurement data can be acquired using the included PC software.

 
Part Number
FA1
FL-2400
FL-2400-P
FN1-T
FN1-V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type Temperature Measuring Range
(°C)

₹ 16,498.67

1 Piece(s) 25 Day(s) or more Other Accessory-

₹ 1,382,082.10

1 Piece(s) 25 Day(s) or more Thermometer-195~450

₹ 1,382,082.10

1 Piece(s) 25 Day(s) or more Thermometer-195~450

₹ 24,550.67

1 Piece(s) 25 Day(s) or more Other Accessory-

₹ 33,790.67

1 Piece(s) 25 Day(s) or more Other Accessory-

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon