(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
HPD-1100 Series Thermo-Converter

HPD-1100 Series Thermo-Converter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58,488₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· The HPD-1100 series of converters converts the thermocouple input signal to make it easier to handle by other control equipment.
· It offers high-accuracy temperature measurement built on proprietary technology developed for hand-held thermometers, used in a variety of fields, that eliminates as many sources of error as possible.

 
Part Number
HPD-1112E
HPD-1112K
HPD-1113E
HPD-1113K
HPD-1114E
HPD-1114K
HPD-1122E
HPD-1122K
HPD-1123E
HPD-1123K
HPD-1124E
HPD-1124K
HPD-1131E
HPD-1131K
HPD-1133E
HPD-1133K
HPD-1134E
HPD-1134K
HPD-1141E
HPD-1141K
HPD-1143E
HPD-1143K
HPD-1144E
HPD-1144K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutput

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more 4 to 20 mA (allowable load resistance: 600 Ω or less)

₹ 58,488.33

1 Piece(s) 20 Day(s) or more 4 to 20 mA (allowable load resistance: 600 Ω or less)

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more 4 to 20 mA (allowable load resistance: 600 Ω or less)

₹ 58,488.33

1 Piece(s) 20 Day(s) or more 4 to 20 mA (allowable load resistance: 600 Ω or less)

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more 4 to 20 mA (allowable load resistance: 600 Ω or less)

₹ 58,488.33

1 Piece(s) 20 Day(s) or more 4 to 20 mA (allowable load resistance: 600 Ω or less)

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more -

₹ 58,488.33

1 Piece(s) 20 Day(s) or more 4 to 20 mA (allowable load resistance: 600 Ω or less)

₹ 58,488.33

1 Piece(s) 20 Day(s) or more 4 to 20 mA (allowable load resistance: 600 Ω or less)

Loading...

  1. 1

Basic Information

Product Type Other Accessory
X
whatsapp-qr whatsapp-icon