(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ceramic Ring Gauge (Custom-Specification Type)

Ceramic Ring Gauge (Custom-Specification Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Now featuring a more comprehensive lineup of economical ceramic ring gauges with excellent workability.

Gauge diameter (D): 3 mm to 50.00 mm (0.01 mm increments)
Gauge tolerance: 5 patterns available from ±0.001 mm up to ±0.005 mm
*Selectable widths may vary depending on the combination.


[Features]
· Features exceptional abrasion resistance in comparison to steel and is a material that strongly resists change over time while preventing variations in dimensions.
· Maintenance after use is very easy, with no fear of rust and corrosion.
· Because it is made from a non-magnetic material there is no risk of magnetization.
· There is little change in plasticity due to scratches or dents and there are no burrs or bulking.
· Lightweight for easy measurement.

[Options]
· Marking specification: D dimension
 Specify the desired gauge diameter (D dimension) to be marked on the ring gauge.
· Marking specification: tolerance
 Specify the desired gauge tolerance (+/-, in 0.0001 mm increments) to be marked on the ring gauge.
· Marking specification: GO / NO-GO
 Specify the GO / NO-GO marking to suit your application.

 
Part Number
MCRG-[3-50/0.01]-[0.001,​0.002,​0.003,​0.004,​0.005]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon