(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Pin Gauge (Custom-Specification Type)

Carbide Pin Gauge (Custom-Specification Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Selectable widths may vary depending on the combination.

Product Description

Now featuring a more comprehensive lineup of carbide pin gauges with excellent durability and resistance to thermal expansion and easy gauge management.
Gauge diameter (D): 0.251 mm to 13.999 mm (0.001 mm increments)
Length: 5 mm to 50 mm (1 mm increments)
Gauge tolerance: ±0.001 mm

[Features]
· Features exceptional abrasion resistance and the service life is about 20 to 30 times that of steel, making the unit durable and economical. (100 times for honing and similar work)
· There is little impact from temperature, as thermal expansion coefficients are small (5 × 10-6/K, or 1/2 that of steel).
· No need to worry about scratching of the surface due to a high degree of hardness.
· Bending does not result in dimensional changes. (Creases and bloating at bend)
· Gauge management is easy. (The gauge requires fewer periodic inspections, saving money)
· Surface is lapped to a mirror finish.
· With dedicated case.

 
Part Number
MTAA-[0.251-13.999/0.001]-0.001-[5-50/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Pin Gauge Set / Single Item Classfication Single Item
X
whatsapp-qr whatsapp-icon