(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Steel Pin Gauge (Custom-Specification Type)

Steel Pin Gauge (Custom-Specification Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Steel Pin Gauge (Custom-Specification Type)
  • Steel Pin Gauge (Custom-Specification Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Now featuring a more comprehensive lineup of pin gauges that can be used in a wide range of applications including measurement, inspection and positioning.

Gauge diameter (D): 0.05 mm to 41.000 mm (0.001 mm increments)
Length: 5 mm to 150 mm (1 mm increments)
Gauge tolerance: 3 patterns available from ±0.001 mm up to ±0.003 mm
*Selectable widths may vary depending on the combination.


[Features]
· Sub-zero treatment applied
· Dedicated case included

 
Part Number
MAA-[0.05-41.999/0.001]-[0.001,​0.002,​0.003]-[5-50/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 24 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Pin Gauge Set / Single Item Classfication Single Item