(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Sharpening Stone With Shaft, PA (Pink)

Sharpening Stone With Shaft, PA (Pink)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • MP-461
  • MP-540
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      269₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[FSK]Mounted point PA (pink) suitable for machining steel alloy, tool steel and stainless steel.

 
Part Number
MP-461
MP-580
MP-740
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Shape Maximum Rotation Speed
(r.p.m)

₹ 268.57

100 Piece(s) 12 Day(s) or more 1632No. A33,600

₹ 352.86

50 Piece(s) 12 Day(s) or more 1938No. I35,800

₹ 441.43

25 Piece(s) 12 Day(s) or more 2550No. I19,000

Loading...

  1. 1

Basic Information

Type Grindstone Particle Size(#) 60 Shaft Diameter(mm) 6
Abrasive Grain PA Shaft Length(mm) 36 Degree of Coupling N
Binder V (vitrified) Compatible Material Alloy steel, tool steel, stainless steel Use General