(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Craft Worker-Manufactured, Ultra-Slim Lanyard With Swivel Clips

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Cannot be used for traction or suspension purposes.
  • If cracks, etc. are apparent on the rubber part, stop use immediately.

Specifications of STH-03

  • Product Type
    Tool Connection Cord
  • Color
    Black
  • Length(mm)
    620
  • Height(mm)
    20
  • Width(mm)
    20
  • Specification 1
    Type with 2 swivel clips of different sizes.
  • Natural length(mm)
    (approx.) 650
  • Maximum extension length(mm)
    (approx.) 1,540
  • Applications
    To prevent dropping of carried items.
  • Load resistance(Kg)
    1
Part Number
STH-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,537.06

2 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Type
    Tool Connection Cord
  • Color
    Black
  • Length(mm)
    620
  • Height(mm)
    20
  • Width(mm)
    20
  • Specification 1
    Type with 2 swivel clips of different sizes.
  • Natural length(mm)
    (approx.) 650
  • Maximum extension length(mm)
    (approx.) 1,540
  • Applications
    To prevent dropping of carried items.
  • Load resistance(Kg)
    1

Product Description

[Features]
· Slightly long specification reduces tension.
· For tools with large holes, such as a monkey wrench.
· Prevents loss.
· Natural length approx. 650 mm to maximum extended length 1,540 mm
· Load resistance: approx. 1 kg

Specifications of STH-03

  • Product Type
    Tool Connection Cord
  • Color
    Black
  • Length(mm)
    620
  • Height(mm)
    20
  • Width(mm)
    20
  • Specification 1
    Type with 2 swivel clips of different sizes.
  • Natural length(mm)
    (approx.) 650
  • Maximum extension length(mm)
    (approx.) 1,540
  • Applications
    To prevent dropping of carried items.
  • Load resistance(Kg)
    1
Part Number
STH-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,537.06

2 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon