Loading...

TOP KOGYO Craft Worker-Manufactured Safety Cord, Twin Ultra-Slim Cords, Double-Clip, Ring Type

Brand :
SHOKUNINSAKU

Caution

  • Do not allow to come into contact with fire or sharp-edges tools. The weight of the mounted tools, etc. should be less than 1 kg to ensure safety (guide weight of a 300 mm monkey wrench is 650 g). Do not mount heavy items or apply excessive load. There is a risk of injury (cuts) if a person is hit due to rebound. Must not be used for tools used for traction or suspension, etc. If cuts or cracks are apparent in the rubber parts or component parts, or if degradation, such as noticeable stretch, etc., of the rubber part is apparent, stop use immediately.

Product Description

[Features]
· Fixed ring type.
· Two tools can be mounted on the one lanyard.
· The cords are not coil shaped and will not become entangled together.
· Designed in pursuit of a length for good workability, but that is easy to store. As a result, an ideal extension rate of 2.5 times was decided on.
· Reliably manufactured by TOP Kogyo.