(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Daiwa Rabin Rapid Rabin

Daiwa Rabin Rapid Rabin

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      343₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· No need to be concerned about secondary burrs. Leaves no burrs and prevents the over-cutting of the material.
· Mass production performance: The excellent performance of Daiwa Rabin differs from what is expected of a rubber sharpening stone.
· The rubber elasticity feature of Daiwa Rabin prevents the type of issues associated with cutting with a blade (cutting blade) rotating at high-speeds, striking like a flap wheel or brush.
· Does not experience the problems typical of sharpening stones such as built-up edges, clogging, chattering or the brush spreading out or its bristles falling out, further reducing the amount of time that needs to be spent on tool management.
· There is no need to make detailed settings with a dedicated dresser in the truing process, which means that dressing can also be performed easily in a short period of time without having to stop the work flow.
· Supports a wide range of materials from difficult-to-cut and hard, brittle materials to rubber and resin.

 
Part Number
WA220-STN-10X17X3-50000RPM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 343.08

10 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Particle Size(#) 220 Shaft Diameter(mm) 3
Grindstone section external diameter(mm) 10 Grindstone section length(mm) 17 Maximum operational rotation frequency(rpm) 50,000

Please check the type/dimensions/specifications of the part WA220-STN-10X17X3-50000RPM in the Daiwa Rabin Rapid Rabin series.

X
whatsapp-qr whatsapp-icon