(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

WORKMASTER Support Belt

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,096.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Work belt
  • color
    Black
  • Length(mm)
    32
  • Height(mm)
    780
  • Width(mm)
    135
  • Weight(g)
    330
  • Material
    Main body: polyester/synthetic rubber, Metal fittings: steel

Product Description

[Features]
· Reduces strain on the lower back.
· With 5 belt loops
· Non-slip processing that fits to the body
· Mesh processing on the back for improved breathability
· Top D-rings (3 rings) attach to suspenders with metal fittings (sold separately
· Bottom D-rings (2 rings) are for connecting to a lanyard or carabiner (both sold separately)
· With reflective lines for safe working at night
· Compatible belt size: 50 mm or less
[Applications]
· Reduces strain on the lower back.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list