(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
KP15 PUR Cable L Type 2 m

KP15 PUR Cable L Type 2 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,270₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses SUS316L for the receiving part.
· High accuracy and a response time of 1 ms or less.

 
Part Number
KP15PURL2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,270.12

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KP15PURL2M in the KP15 PUR Cable L Type 2 m series.

X
whatsapp-qr whatsapp-icon