(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pressure Transmitter KP15

Pressure Transmitter KP15
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      36,384₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Product pictures are representations. Cable sold separately.

Product Description

[Features]
· Uses SUS316L for the receiving part.
· High accuracy and a response time of 1 ms or less.

 
Part Number
KP1517G5-K
KP1517G10K
KP1517G20-K
KP1517G20K
KP1517G50-K
KP1517G50K
KP1517G100-K
KP1517G200-K
KP1517G200K
KP1517G300-K
KP1517G300K
KP1517G500-K
KP1517G500K
KP1517G-100K
KP151WG10-K
KP151WG20-K
KP151WG20K
KP151WG50-K
KP151WG50K
KP151WG100-K
KP151WG100K
KP151WG200-K
KP151WG200K
KP151WG-100K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Connector Size Pressure range details
(MPa)

₹ 41,557.62

1 Piece(s) 5 Day(s) or more -R1/4-

₹ 41,557.62

1 Piece(s) 5 Day(s) or more 0 to 0.01R1/4-

₹ 36,384.21

1 Piece(s) 6 Day(s) or more -R1/4-

₹ 36,384.21

1 Piece(s) 6 Day(s) or more 0 to 0.02R1/4-

₹ 36,384.21

1 Piece(s) 7 Day(s) or more -R1/4-

₹ 36,384.21

1 Piece(s) 6 Day(s) or more 0 to 0.05R1/4-

₹ 36,384.21

1 Piece(s) 6 Day(s) or more -R1/4-0.1 to 0.1

₹ 36,384.21

1 Piece(s) 7 Day(s) or more -R1/4-

₹ 36,384.21

1 Piece(s) 7 Day(s) or more 0–0.2R1/4-

₹ 42,592.30

1 Piece(s) 7 Day(s) or more -R1/4-

₹ 42,592.30

1 Piece(s) 7 Day(s) or more 0~0.3R1/4-

₹ 42,592.30

1 Piece(s) 7 Day(s) or more -R1/4-

₹ 42,592.30

1 Piece(s) 7 Day(s) or more 0–0.5R1/4-

₹ 36,384.21

1 Piece(s) 7 Day(s) or more -0.1~0R1/4-

₹ 42,592.30

1 Piece(s) 7 Day(s) or more ---

₹ 42,592.30

1 Piece(s) 7 Day(s) or more ---

₹ 42,592.30

1 Piece(s) 7 Day(s) or more 0 to 0.02--

₹ 42,592.30

1 Piece(s) 6 Day(s) or more ---

₹ 42,592.30

1 Piece(s) 7 Day(s) or more 0 to 0.05--

₹ 42,592.30

1 Piece(s) 7 Day(s) or more ---0.1 to 0.1

₹ 42,592.30

1 Piece(s) 6 Day(s) or more 0–0.1-0 to 0.1

₹ 42,592.30

1 Piece(s) 7 Day(s) or more ---

₹ 42,592.30

1 Piece(s) 6 Day(s) or more 0–0.2--

₹ 42,592.30

1 Piece(s) 7 Day(s) or more -0.1~0--

Loading...

  1. 1

Basic Information

Product Type Pressure Sensor Application Constant pressure measurement of gas or liquid
X
whatsapp-qr whatsapp-icon