(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Gauge Valve FV10

Gauge Valve FV10

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,028₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The gauge valve is attached between the pressure gauge and the pressure source, and is used to allow the measurement fluid of the pressure gauge to flow or shut off. It is possible to cut off high pressure.

 
Part Number
FV10332
FV10333
FV10382
FV10442
FV10443
FV10492
FV10493
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Mounting Screw (d1 x d2)

₹ 8,028.07

1 Piece(s) 7 Day(s) or more Iron-

₹ 20,841.57

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS304)-

₹ 8,028.07

1 Piece(s) 7 Day(s) or more IronG3/8 × R3/8

₹ 8,028.07

1 Piece(s) 7 Day(s) or more Iron-

₹ 20,841.57

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS304)-

₹ 8,028.07

1 Piece(s) 6 Day(s) or more IronG1/2 × R1/2

₹ 20,841.57

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS304)G1/2 × R1/2

Loading...

  1. 1

Basic Information

Product Type Valve
X
whatsapp-qr whatsapp-icon