(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Tank Siphon FT

Tank Siphon FT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,157₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for applications such as testing pressure measuring instruments that have a "use no oil" specification.

 
Part Number
FT10332
FT10333
FT10382
FT10442
FT10443
FT10492
FT10493
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Mounting Screw (d1 x d2)

₹ 8,157.34

1 Piece(s) 7 Day(s) or more Iron-

₹ 35,770.93

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)-

₹ 8,157.34

1 Piece(s) 7 Day(s) or more IronG3/8 × R3/8

₹ 8,157.34

1 Piece(s) 7 Day(s) or more Iron-

₹ 35,770.93

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)-

₹ 8,157.34

1 Piece(s) 7 Day(s) or more IronG1/2 × R1/2

₹ 35,770.93

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)G1/2 × R1/2

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon