(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pipe Siphon FP20

Pipe Siphon FP20

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,346₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The pipe siphon allows heat dissipation when the temperature of the fluid to be measured is high.

 
Part Number
FP20332
FP20333
FP20382
FP20383
FP20442
FP20443
FP20492
FP20493
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Mounting Screw (d1 x d2)

₹ 5,346.18

1 Piece(s) 6 Day(s) or more Iron-

₹ 14,087.17

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)-

₹ 5,346.18

1 Piece(s) 7 Day(s) or more IronG3/8 × R3/8

₹ 14,087.17

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)G3/8 × R3/8

₹ 5,346.18

1 Piece(s) 7 Day(s) or more Iron-

₹ 14,087.17

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)-

₹ 5,346.18

1 Piece(s) 7 Day(s) or more IronG1/2 × R1/2

₹ 14,087.17

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)G1/2 × R1/2

Loading...

  1. 1

Basic Information

Product Type Pipe