(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Dampener FD10, FD12

Dampener FD10, FD12

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,003₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A pulsation pressure moderating device that helps extend the life of the measuring equipment.

 
Part Number
FD10221
FD10223
FD10331
FD10333
FD10441
FD10443
FD10491
FD10493
FD10771
FD10773
FD10881
FD10883
FD10991
FD10993
FD12221
FD12331
FD12771
FD12773
FD12881
FD12883
FD12991
FD12993
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Mounting Screw (d1 x d2)

₹ 3,002.84

1 Piece(s) 5 Day(s) or more Brass-

₹ 5,188.09

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS316)-

₹ 3,002.84

1 Piece(s) 7 Day(s) or more Brass-

₹ 5,188.09

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)-

₹ 3,002.84

1 Piece(s) 7 Day(s) or more Brass-

₹ 5,188.09

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

₹ 3,002.84

1 Piece(s) 7 Day(s) or more BrassG1/2 × R1/2

₹ 5,188.09

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)G1/2 × R1/2

₹ 3,002.84

1 Piece(s) 6 Day(s) or more Brass-

₹ 5,188.09

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

₹ 3,002.84

1 Piece(s) 7 Day(s) or more Brass-

₹ 5,188.09

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

₹ 3,002.84

1 Piece(s) 7 Day(s) or more Brass-

₹ 5,188.09

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)-

₹ 3,002.84

1 Piece(s) 7 Day(s) or more BrassG1/4 × G1/4

₹ 3,002.84

1 Piece(s) 7 Day(s) or more BrassG3/8 × G3/8

₹ 3,002.84

1 Piece(s) 6 Day(s) or more Brass-

₹ 5,188.09

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)-

₹ 3,002.84

1 Piece(s) 7 Day(s) or more Brass-

₹ 5,188.09

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)-

₹ 3,002.84

1 Piece(s) 6 Day(s) or more Brass-

₹ 5,188.09

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)-

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon