(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Used to temporarily stop the flow of the fluid when attaching and detaching pressure measuring equipment.
Part Number |
---|
FC20331 |
FC20333 |
FC20361 |
FC20381 |
FC20383 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Mounting Screw (d1 x d2) |
---|---|---|---|---|---|---|
₹ 6,608.61 | 1 Piece(s) | 7 Day(s) or more | Brass | - | ||
₹ 19,422.11 | 1 Piece(s) | 7 Day(s) or more | Stainless Steel (SUS316) | - | ||
₹ 6,608.61 | 1 Piece(s) | 7 Day(s) or more | Brass | - | ||
₹ 6,608.61 | 1 Piece(s) | 7 Day(s) or more | Brass | G3/8 × R3/8 | ||
₹ 19,422.11 | 1 Piece(s) | 7 Day(s) or more | Stainless Steel (SUS316) | G3/8 × R3/8 |