(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Gauge Cock FC11

Gauge Cock FC11

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,821₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used to temporarily stop the flow of the fluid when attaching and detaching pressure measuring equipment.

 
Part Number
FC11330
FC11331
FC11333
FC11380
FC11381
FC11383
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Mounting Screw (d1 x d2)

₹ 5,118.67

1 Piece(s) 7 Day(s) or more Brass-

₹ 4,820.68

1 Piece(s) 7 Day(s) or more Brass-

₹ 13,065.02

1 Piece(s) 6 Day(s) or more Stainless Steel (SUS316)-

₹ 5,118.67

1 Piece(s) 7 Day(s) or more BrassG3/8 × R3/8

₹ 4,820.68

1 Piece(s) 7 Day(s) or more BrassG3/8 × R3/8

₹ 13,065.02

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)G3/8 × R3/8

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon