(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Gauge Cock FC10

Gauge Cock FC10

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,821₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used to temporarily stop the flow of the fluid when attaching and detaching pressure measuring equipment.

 
Part Number
FC10330
FC10331
FC10333
FC10341
FC10380
FC10390
FC10440
FC10441
FC10443
FC10490
FC10491
FC10493
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Mounting Screw (d1 x d2)

₹ 5,118.67

1 Piece(s) 6 Day(s) or more Brass-

₹ 4,820.68

1 Piece(s) 7 Day(s) or more Brass-

₹ 13,065.02

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)-

₹ 4,820.68

1 Piece(s) 7 Day(s) or more Brass-

₹ 5,118.67

1 Piece(s) 7 Day(s) or more BrassG3/8 × R3/8

₹ 5,118.67

1 Piece(s) 7 Day(s) or more BrassG3/8 × R1/2

₹ 5,118.67

1 Piece(s) 7 Day(s) or more Brass-

₹ 4,820.68

1 Piece(s) 7 Day(s) or more Brass-

₹ 13,065.02

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)-

₹ 5,118.67

1 Piece(s) 7 Day(s) or more BrassG1/2 × R1/2

₹ 4,820.68

1 Piece(s) 7 Day(s) or more BrassG1/2 × R1/2

₹ 13,065.02

1 Piece(s) 7 Day(s) or more Stainless Steel (SUS316)G1/2 × R1/2

Loading...

  1. 1

Basic Information

Application Other