(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Differential Pressure Gauge (ø70) DG70

Differential Pressure Gauge (ø70) DG70

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,618₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This product is convenient for applications where installation space is limited thanks to its small size and light weight.

 
Part Number
DG702911000P
DG70291300PS
DG70291500PS
DG703911000PS
DG703911KS
DG70391200PS
DG703912KS
DG70391300PS
DG703913KS
DG70391500PS
DG703915KS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDifferential pressure range Mounting method

₹ 13,618.27

1 Piece(s) 7 Day(s) or more -Panel mounting

₹ 13,618.27

1 Piece(s) 7 Day(s) or more -Panel mounting

₹ 13,618.27

1 Piece(s) 7 Day(s) or more -Panel mounting

₹ 13,618.27

1 Piece(s) 7 Day(s) or more -Surface mounting

₹ 13,618.27

1 Piece(s) 7 Day(s) or more 0 to 1 kPaSurface mounting

₹ 14,710.90

1 Piece(s) 7 Day(s) or more -Surface mounting

₹ 13,618.27

1 Piece(s) 7 Day(s) or more -Surface mounting

₹ 13,618.27

1 Piece(s) 7 Day(s) or more -Surface mounting

₹ 13,618.27

1 Piece(s) 7 Day(s) or more -Surface mounting

₹ 13,618.27

1 Piece(s) 7 Day(s) or more -Surface mounting

₹ 13,618.27

1 Piece(s) 7 Day(s) or more -Surface mounting

Loading...

  1. 1

Basic Information

Product Type Differential Pressure Gauge Application Other
X
whatsapp-qr whatsapp-icon