Loading...

GREATTOOL For DIY Only, Through-Type, 3‑Pc. Set (9 mm / 15 mm / 24 mm)

Brand :
ARC GREATTOOL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Blade width: 9 mm / 15 mm / 24 mm
· Target wooden materials: general wood and laminated wood
· Grip: non-slip finish
Specification: through-type
Grip color: black/yellow
[Applications]
· Grooving, chamfering, finishing, carving of wooden materials, etc.