(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

WIZ'A Work Mat, Workers Multi Mat

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

(i)

Caution

  • Do not use at high temperatures. Also, do not bring near flame.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of WZWM-01

  • Product Type
    Mat covered work bench
  • Height (mm)
    230
  • Width (mm)
    510
  • Depth (mm)
    30
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Detailed Type
    With Part Base And Slit Line, Folding Type, S Size
  • Main Body Material
    EVA
  • JAN code
    4904781391042
  • Mass(g)
    170
Part Number
WZWM-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,744.63

4 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Product Type
    Mat covered work bench
  • Height (mm)
    230
  • Width (mm)
    510
  • Depth (mm)
    30
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Detailed Type
    With Part Base And Slit Line, Folding Type, S Size
  • Main Body Material
    EVA
  • JAN code
    4904781391042
  • Mass(g)
    170

Product Description

[Features]
· For vehicle maintenance, offsite maintenance, DIY, gardening and outdoor use.
[Applications]
· For vehicle maintenance, offsite maintenance, DIY, gardening and outdoor use.

Specifications of WZWM-01

  • Product Type
    Mat covered work bench
  • Height (mm)
    230
  • Width (mm)
    510
  • Depth (mm)
    30
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Detailed Type
    With Part Base And Slit Line, Folding Type, S Size
  • Main Body Material
    EVA
  • JAN code
    4904781391042
  • Mass(g)
    170
Part Number
WZWM-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,744.63

4 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

WIZ'A Work Mat, Workers Multi Mat

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

(i)

Caution

  • Do not use at high temperatures. Also, do not bring near flame.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list