(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spectralon Reflection Standard (Diffusion Material)

Spectralon Reflection Standard (Diffusion Material)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 62-3874-59

  • Size(mm)
    ø2”
  • Reflection Rate
    99% (Nominal value)
Part Number
62-3874-59
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 128,041.34

1 Piece(s) 15 Day(s) or more

Basic Specifications

  • Size(mm)
    ø2”
  • Reflection Rate
    99% (Nominal value)

Product Description

[Features]
·Diffusing material with excellent diffusivity and reflectance.
·US NIST compliant data (250 nm to 2,500 nm, 50 nm intervals) is attached and used as a reflection standard.
·It is often used for calibration of optical device.
·It has excellent water resistance and can be washed with water.

Specifications of 62-3874-59

  • Size(mm)
    ø2”
  • Reflection Rate
    99% (Nominal value)
Part Number
62-3874-59
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 128,041.34

1 Piece(s) 15 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon