(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nylon Cup Brush, NY Cup Type Brush

Nylon Cup Brush, NY Cup Type Brush
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,997₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Mount on an electric power tool or pneumatic tool and use for polishing flat surfaces, removing paint, performing welding work, polishing base materials, deburring, etc.

Part Number
CH-91
CH-92
CN-35
CN-36
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Mounting Part Screw Diameter Hole Diameter
(mm)
Bracket Diameter
(mm)
Bristle Length
(mm)
Maximum Speed
(rpm)
Grinding Wheel Diameter
(mm)

₹ 2,997.34

1 Piece(s) 11 Day(s) or more 90Hole-2275309,500125.15

₹ 4,524.86

1 Piece(s) 13 Day(s) or more 120Hole-22100358,000180.205

₹ 3,118.57

1 Piece(s) 11 Day(s) or more 90Screw16P2.0-75309,500125.15

₹ 4,622.10

1 Piece(s) 11 Day(s) or more 120Screw16P2.0-100358,000180.205

Loading...

  1. 1

Basic Information

Product Model Cup Type Brush Bristle Material Nylon Wire Diameter(mm) 0.9
X
whatsapp-qr whatsapp-icon