(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Wheel Brush (BS)

Brass Wheel Brush (BS)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,956₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Ideal for removing rust, polishing the base material of platings/coatings, removing paint, etc. Ideal for finish polishing of areas that have been welded and deburring of press cuts, etc. Ideal for cleaning and finishing of castings and rubber products, etc.

Part Number
WB-301
WB-304
WB-308
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)
Tip Thickness
(mm)
Bracket Diameter
(mm)
Thickness
(mm)
Bristle Length
(mm)
Maximum Speed
(rpm)

₹ 1,955.71

1 Piece(s) 6 Day(s) or more 10012.7195018259,000

₹ 2,881.36

1 Piece(s) 11 Day(s) or more 15012.720751837.56,000

₹ 5,168.58

1 Piece(s) 11 Day(s) or more 20015.88251002250.04,500

Loading...

  1. 1

Basic Information

Product Model Wheel Type Brush Bristle Material Brass Plated Steel Wire Wire Diameter(mm) 0.15
Mounting Part Hole
X
whatsapp-qr whatsapp-icon