(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Cart (SUS430) 3 Tiers

Stainless Steel Cart (SUS430) 3 Tiers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 48,526.71 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Details
    Assembly type
  • Specifications
    Adjustable shelf height (25 mm spacing)
  • Load Capacity
    50 kg/tier, 80 kg/unit
  • Material
    Stainless steel (SUS 430)
  • Caster
    ø75 mm made of urethane rubber (With stopper)

Product Description

[Features]
·The guarded type prevents falling from the shelf.
·Caster: ø75 mm made of urethane rubber (with brake)

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list