(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
62-3617-93 |
62-3617-94 |
62-3617-96 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall length | Product detail type |
---|---|---|---|---|---|---|
₹ 22,044.78 |
1 Piece(s) | 13 Day(s) or more | 32cm | Fully waterproof wrist XL | ||
₹ 23,749.84 |
1 Piece(s) | 6 Day(s) or more | 38cm | Fully waterproof mid-arm XL | ||
₹ 36,830.35 |
1 Piece(s) | 24 Day(s) or more | 68cm | Fully waterproof shoulder XL |
Part Number |
---|
[Features]
・ Cold-proof and cold resistant gloves with lightweight and excellent heat retention.
·Protects hands and arms from frostbite and burns caused by splashing during work with ultra-low temperature liquid gas such as ultra-low temperature freezer, dry ice, liquid nitrogen, liquid argon, liquid helium, liquid neon.
·There is a track record in work in freezer facilities as well as biomedical, clinical testing, blood banks, pharmaceutical, genetics and biotechnology fields, etc.
・ It is 100% completely waterproof.
·With heat resistance of -196 to +148°C, they can be washed in a washing machine or autoclaved (they may shrink slightly in some cases).
Part Number |
---|
62-3617-93 |
62-3617-94 |
62-3617-96 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall length | Product detail type |
---|---|---|---|---|---|---|
₹ 22,044.78 |
1 Piece(s) | 13 Day(s) or more | 32cm | Fully waterproof wrist XL | ||
₹ 23,749.84 |
1 Piece(s) | 6 Day(s) or more | 38cm | Fully waterproof mid-arm XL | ||
₹ 36,830.35 |
1 Piece(s) | 24 Day(s) or more | 68cm | Fully waterproof shoulder XL |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy