(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heat label (irreversible) 5 points display【1-10 Pieces Per Package】 (Part Number)

Heat label (irreversible) 5 points display
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,435₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Before use, store in a cool and dark place at 30°C or less (humidity around 50%). Please keep the heat label (part number: 3-8218-01) with a temperature range of 50°C or less in the refrigerator.

Product Description

Heat label CR [1 to 10 Pcs. Included]
[Features]
·Record the surface temperature just by pasting.
·Irreversible
[Changed Color Accuracy]±1% (Less than 100°C ±1°C)
[Quantity]1 box (10 pcs. included)

 
Part Number
61-3816-26
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Temperature Measuring Range
(°C)
Temperature minimal display
(°C)
Primary Color Color after discoloration Size
(mm)
Manufacturer Model Number JAN Code Size Temperature range Temperature range Number Contained In A Packet Quantity

₹ 2,572.86

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more Heat Sensor143 to 166143WhiteBlack43×16CR-E4573454431028-143-149-154-160-166°C--1 box (10 pcs.)

Loading...

  1. 1

Basic Information

Display 5-point display Discoloration accuracy ±1% (Less than 100°C ±1°C)