(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Temp-Plate【10 Pieces Per Package】

Temp-Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,581₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Record the surface temperature just by pasting.
·Irreversible

Part Number
62-4861-28
62-4861-29
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize Product detail type

₹ 4,580.74

1 Pack(s)

10 Pieces Per Package

15 Day(s) or more 44 mm × 19 mm44 mm × 19 mm, 10 sheets included

₹ 5,651.29

1 Pack(s)

10 Pieces Per Package

17 Day(s) or more 11 mm × 3 mm11 mm × 3 mm, 10 sheets included
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize Product detail type

Loading...

  1. 1

Basic Information

Number Contained In A Packet 1 Case (Contains 10 Sheets)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list