(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Temperature and Humidity Recorder"Warm and Humid"
Accuracy | Temperature: ±2°C (minimum scale of chart paper 1°C); relative humidity: ±5% RH (Minimum scale of recording paper 2% RH, but at relative humidity 30 to 90% RH) | Product detail type | Ice white KC10-WD | Shape | Wall-mounted/self-written |
---|---|---|---|---|---|
Weight | Approx. 650 g | External dimensions | Approx. 200 × 200 × 60 mm | Recording paper | Circular, outer diameter 165 mm (30 sheets included) |
Recording time | 1 day / 1 rotation | Cover color | Green or ice white (Specify either) | Scale | Temperature: -10 to +40°C; relative humidity: 0 to 100% RH |
Number of pens | 2 pcs. (1 each for red and blue). Can be used for 6 months (Varies depending on operating environment) | Built-in sensor | Temperature: bimetal; humidity: nylon film | Power Supply | AA zinc-carbon dry cell batteries (1 battery, can be used for 1 year) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy