(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Home Scale, UH-3201, UH3201 Series

Digital Home Scale, UH-3201, UH3201 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,454₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Trace Mode: Up to 100 g can be weighed in 0.1 g increments. For weighing yeast, vitamins, spices, etc. For making bread, sweets and cakes.
·Standard Mode: It can weigh up to 3 kg in 1 g increments. For weighing flour, sugar, butter and water.
· Tare subtraction function
・ Auto power off function
·With a plastic case that is convenient for storage
・ Home use

 
Part Number
62-3146-54
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,454.09

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Power Supply AA dry cell batteries × 2 pcs. Accessories Instruction manual, dry cell batteries for monitor Dimensions 150×190×35(H)mm
Accuracy Trace Mode: ±5 g (0.5 to 100 g); Standard mode: ±2 g (2 to 750 g) / ±3 g (750 to 1,500 g) / ±5 g (1,500 to 3,000 g) External dimensions (W)150×(D)190×(H)35mm Minimum display Trace Mode: Weigh in 0.1 g units (0.5 to 100 g)$Weighing in standard mode in 1 g increments (2 to 3,000 g)
Measurement range 0.5 g to 3,000 g Weighing capacity 3000g Product detail type Blue
X
whatsapp-qr whatsapp-icon