(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Washable Cooking Scale, KW Series

Washable Cooking Scale, KW Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,937₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Waterproof and washable.

 
Part Number
62-2917-99
62-2918-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMinimum display Size Measurement range

₹ 6,937.33

1 Piece(s) 8 Day(s) or more (trace mode) 0.1 g (0 to 200 g), 0.5 g (200 to 1,000 g), (normal mode) 1 g (0 to 2,000 g)W 143 × H39 × D 219 mm, approx. 554 g (including batteries)0 to 2 kg

₹ 10,852.57

1 Piece(s) 17 Day(s) or more (trace mode) 0.1 g (0 to 300 g), 0.5 g (300 to 1,500 g), (normal mode) 1 g (0 to 3,000 g)W 143 × H40 × D 216 mm, approx. 581 g (including batteries and silicone rubber mat)0 to 3 kg

Loading...

  1. 1

Basic Information

Product detail type White Color White