(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Home Scale, Silicone Cover, AX-ET3305-SI Series

Home Scale, Silicone Cover, AX-ET3305-SI Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,122₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Do not place it close to flames. Do not use it in ovens, microwaves or dishwashers. Please do not use it for laying pans, holding pans, etc.

Product Description

[Features]
·Silicone cover for Home Scale UH-3305-WRG
· * Do not place it close to flames. * Do not use it in ovens, microwaves or dishwashers. * Please do not use it for laying pans, holding pans, etc.

 
Part Number
62-7021-63
62-7021-64
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Color

₹ 1,122.42

1 Piece(s) 15 Day(s) or more Silicone cover, redRed

₹ 1,122.42

1 Piece(s) 25 Day(s) or more Silicone cover, greenGreen

Loading...

  1. 1

Basic Information

Materials Silicone rubber Heat-resistant temperature 120℃
X
whatsapp-qr whatsapp-icon