(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ishida, Digital Calculation Scale

Ishida, Digital Calculation Scale
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      90,319₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

This is Ishida's digital computing scale.
A save function that allows you to continuously calculate products with the same unit price with the same tare.
Can respond to future consumption tax rate changes.

Part Number
61-7867-52
61-7867-53
61-7867-54
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMinimum display Weighing capacity Product detail type

₹ 90,319.47

1 Piece(s) 19 Day(s) or more 1g3 kg3 kg, LC-NEO II

₹ 100,355.88

1 Piece(s) 19 Day(s) or more (when 0 to 3 kg) 1 g, (when 3 to 6 kg) 2 g6 kg6 kg, LC-NEO II

₹ 100,355.88

1 Piece(s) 19 Day(s) or more (when 0 to 6 kg) 2 g, (when 6 to 15 kg) 5 g15 kg15 kg, LC-NEO II

Loading...

  1. 1

Basic Information

Power Supply Power supply 100 V AC ±10%, 50/60 Hz Main unit dimensions 316×335×H120mm Weight 3.98 kg
Environment conditions Temperature: -5 to 40°C; humidity: less than 80% (however, there is no condensation) Supplement A save function that allows you to continuously calculate products with the same unit price with the same tare. Can respond to future consumption tax rate changes. Display Item Tare (4 digits), weight (5 digits), unit price (5 digits) (per 100 g) (maximum 99,999 yen), amount 6 digits (maximum 999,999 yen), function (weighing addition / fixed amount addition / fixed amount multiplication / change), other preset functions (tare / unit price / fixed amount)
Weighing pan dimensions 296×220mm