(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analog Cooking Scale, Tanipeti, 1445 Series

Analog Cooking Scale, Tanipeti, 1445 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,968₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A simple low profile that fits in a drawer.
·Received God Design Award and Long Life Design Award of Japan.

 
Part Number
61-3444-79
61-3444-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Color

₹ 2,968.29

1 Piece(s) 17 Day(s) or more Tanipeti, redRed

₹ 2,968.29

1 Piece(s) 19 Day(s) or more Tanipeti, whiteWhite

Loading...

  1. 1

Basic Information

Weighing capacity (Maximum measurement) 1000 g Scale unit 5g Main unit weight Approx. 340 g
Main material PS Product dimensions Width 110 mm × height 36 mm × depth 200 mm Individual packaging dimensions Width 137 mm × height 243 mm × depth 44 mm
Individual packaging weight Approx. 410 g Warranty period 1 year
X
whatsapp-qr whatsapp-icon