(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analog Cooking Scale Tani Hand, 1437 Series

Analog Cooking Scale Tani Hand, 1437 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,816₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Easy-to-use analog kitchen scale with a simple design

 
Part Number
61-3444-29
61-3444-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Weighing capacity (Maximum measurement) Color Scale unit Warranty period

₹ 1,816.34

1 Piece(s) 15 Day(s) or more Tani hand 1437, 1 kg, N pink1000gN pink5g1 year

₹ 1,816.34

1 Piece(s) 15 Day(s) or more Tani hand 1437, 2 kg, pink2000gPink10g-

Loading...

  1. 1

Basic Information

Main unit weight Approx. 470 g Main material PS, PP Product dimensions Width 160 mm × height 170 mm × depth 155 mm
Individual packaging dimensions Width 168 mm × height 178 mm × depth 154 mm Individual packaging weight Approx. 618 g Saucer removal Available
X
whatsapp-qr whatsapp-icon