(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Cooking Scale, KD-410

Digital Cooking Scale, KD-410
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,250₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Recommended by Tanita employee cafeteria.
·Simple & stylish cooking scale.
·Weighs a minimum of 1 g and a maximum of 2 kg.

 
Part Number
61-3442-45
61-3442-46
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Color

₹ 3,249.72

1 Piece(s) 19 Day(s) or more GoldGold

₹ 3,249.72

1 Piece(s) 8 Day(s) or more Pearl whitePearl white

Loading...

  1. 1

Basic Information

Power Supply 3 V DC (AAA dry cell batteries × 2 pcs.) Minimum display 1 g Weighing capacity (Maximum measurement) 2000g
Auto power off Approx. 6 minutes Main unit weight Approx. 287 g Main material ABS
Display text height 15 mm Product dimensions Width 122 mm × height 31 mm × depth 186 mm Individual packaging dimensions Width 170 mm × height 244 mm × depth 38 mm
Individual packaging weight Approx. 379 g Silicone rubber foot Yes Main accessories Instruction manual (with written warranty), trial AAA dry cell batteries × 2 pcs., Tanita life diet set meal recipe (for 1 meal, written on individual box)
X
whatsapp-qr whatsapp-icon