(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital Cooking Scale, KD-196

Digital Cooking Scale, KD-196
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,250₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is equipped with a "rice calorie mode" that measures the calories of rice and a "my calorie mode" that measures the calories of any one food.
·Comes with an S-shaped hook that allows you to hang the main body on a net, etc.
·Comes with a booklet of "Tanita Life Diet Tips."
·There is 1 original recipe that has not been published in recipe books.

 
Part Number
61-3442-40
61-3442-41
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Color

₹ 3,249.72

1 Piece(s) 17 Day(s) or more GreenGreen

₹ 3,249.72

1 Piece(s) 17 Day(s) or more PinkPink

Loading...

  1. 1

Basic Information

Power Supply 3 V DC (AAA dry cell batteries × 2 pcs.) Minimum display From 0 to 1,000 g: 0.5 g, from 1,000 to 2,000 g: 1 g Weighing capacity (Maximum measurement) 2000g
Auto power off Approx. 6 minutes Main unit weight Approx. 323 g (including batteries) Main material ABS
Display text height 28 mm Product dimensions Width 130 mm × height 35 mm × depth 191 mm (including silicone legs. weighing pan 124 × 124 mm) Individual packaging dimensions Width 170 mm × height 244 mm × depth 43 mm
Individual packaging weight Approx. 424 g Warranty period 1 year Silicone rubber foot Yes
Main accessories Instruction manual (with written warranty), trial AAA dry cell batteries × 2 pcs., color booklet (Tanita life diet tips, staple food calorie list, set meal recipe 1 meal) Hook hole for wall hangings Available (S-shaped hanger hook)