Midori Anzen Incision-Resistant Gloves, Thinnest, Cut Guard 182, Blue

Brand :
MIDORI ANZEN
Caution
- Do not use gloves when there is a danger of hands being caught in rotating devices. Incision-resistant gloves are not completely cut-proof. Made of a material that is difficult to cut, but conditions vary depending on the product used.
Product Description
[Features]
· The thinnest 18-gauge gloves in the Cut Guard Series
· Supple and thin, with a blue color that acts as a countermeasure to prevent contamination
· Gloves made of Tsunooga (high strength polyethylene fiber made by Toyobo), providing low dust production, good incision resistance and breathability.
· The products have little degradation even when sterilized using hypochlorite, etc.
· Standard: EN388, cut level 2
[Applications]
· Glove liners in food processing locations, checking for irregularities on coated surfaces, vehicle-related work, facility maintenance, glass-related work, precision machinery, etc.
[Material]
· Polyethylene fiber (Tsunooga), nylon, polyurethane, rubber, polyester