(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Grindstone Wheel For Grinding And Polishing

Rubber Grindstone Wheel For Grinding And Polishing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      382₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A wheel type grindstone for attachment with mandrel.
· Suitable for polishing grooves and corners.

Part Number
GF2011
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 382.00

10 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Particle Size(#) 320 Grindstone section external diameter(mm) 20
Maximum Engine Speed(min-1) 15,000
X
whatsapp-qr whatsapp-icon