Loading...

AS ONE Corporation, Fluoropolymer Adhesive Sheet

Brand :
AS ONE

Caution

    Product Description

    [Features]
    ·It is a very thin and soft adhesive sheet that can be easily cut with scissors, utility knife, etc., if necessary.
    ·After cutting, just peel off the mount and paste it, and even if the pasting work fails, it is not strong adhesive, so you can easily make minor corrections.
    ·It is suitable as a waterproof sheet for protecting draft chambers / fume hoods and laboratory tables, underlaying chemical storage cabinet / chemical trays, and when you want to avoid daily corrosion such as floors and kitchens as much as possible.
    ·The recommended storage environment is +21°C and 50% humidity in the dark.
    ·An ultra-thin FEP film of approx. 0.025 mm which has a corrosion-, chemical-, heat-resistant and waterproof surface that is optimal for laboratories and experiments and a vinyl chloride (PVC) film with a thickness of approx. 0.2 mm are bonded, and approx. 0.03-mm acrylic adhesive is applied to it.