(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Stainless steel is resistant to rust and has excellent durability. Wire material boasts strong polishing performance and excellent durability. Brass offers slightly inferior polishing performance compared to wire, however it will not easily scratch the polishing surface.
Part Number |
---|
309201-0001 |
309201-0002 |
309201-0004 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Hair material | Quantity |
---|---|---|---|---|---|---|
₹ 337.42 | 10 Piece(s) | Same day | Wire | 1 pc. | ||
₹ 544.98 | 5 Piece(s) | Same day | Brass | 1 pc. | ||
₹ 494.07 | 5 Piece(s) | 9 Day(s) or more | Stainless Steel | 1 pc. |
Part Number |
---|
Loading...
Type | Channel Brush | Number of lines(Row) | 1 | Quantity | 1 pc. |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy