(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Standard Digital Thermometer SN360III Body And Compatible Sensor (Sold Separately) (Part Number)

Standard Digital Thermometer SN360III Body And Compatible Sensor (Sold Separately)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • NETKN_SN-360Ⅲ
  • NETKN_SN-360Ⅲ-01
  • NETKN_SN-360Ⅲ-02
  • NETKN_SN-360Ⅲ-HARD
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,704₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-precision, high-resolution Pt100 Ω platinum thermometer
· Body has a wide display capability of -199.99 to +500°C, When using the standard sensor: -99.99 to +400.0°C can be measured
· With inspection report (-30 / 0 / 50 / 90 / 180°C)
· Unique additional functions

 
Part Number
SN-360III
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type Temperature Measuring Range
(°C)
Drip-proof and Waterproof function Operating Temperature Range
(°C)
Body accuracy Resolution External dimensions
(mm)
Measurement accuracy Dimensions
(mm)
Input sensor Measurement cycle Material Waterproof functionality Cord length
(m)
Weight Power supply Connection method Product name Function

₹ 66,415.62

1 Piece(s) 13 Day(s) or more Thermometer (External Sensor Type)-199.9 to +500.0Drip-Proof0 to +500.1% rdg +0.2°C0.01°C: -199.99 to +199.99°C, 0.1°C: +200.0 to +500.0°C67.5 (W) × 165 (H) × 26 (D)--Pt100 Ω (Class A, 4-wire type)Approx. 0.5 seconds-IPX5 (jet-proof type)-Approx. 170 gAA batteries (1.5 V DC) × 2 (rechargeable 1.2 V DC batteries can be used)Dedicated waterproof connectorMain unit onlyHold [HOLD], maximum/minimum, relative data [REL] recording (memory for 180 instances), calendar function, clock function, upper and lower limit monitoring function (alarm buzzer notification function), display digits: 5 digits (displays up to the 2nd decimal place), automatic power-off, remaining battery display

Loading...

  1. 1