(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Digital Thermometer SN3000 Safety Thermometer Body And Compatible Sensor (Sold Separately) (Part Number)

Waterproof Digital Thermometer SN3000 Safety Thermometer Body And Compatible Sensor (Sold Separately)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,352₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Product Image is for reference only
  • Only Sensor can be supplied , digital thermometer can not be supplied.

Product Description

[Features]
· Safe waterproof structure. The SN3000-01 sensor that comes included as standard is Protection Grade 7 and the body is Protection Grade 6.
· The side surfaces of the body are covered with rubber to absorb impact, making it resistant to impact.
· · Energy-conserving design allows it to be used for 2,000 continuous hours (approx. 3 months).
· The body is made of antibacterial resin and the sensor probe is made of stainless steel, making it very hygienic.
· Thermometer can be washed with sensor attached.
· Fast response speed, reducing workplace stress.

 
Part Number
SN3000-00
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type Temperature Measuring Range
(°C)
Drip-proof and Waterproof function Operating Temperature Range
(°C)
Body accuracy Resolution External dimensions
(mm)
Dimensions
(mm)
Measurement cycle Waterproof functionality Weight Power supply Input type Temperature sensing part Product name Function Accessories

₹ 13,210.63

1 Piece(s) 13 Day(s) or more Thermometer (External Sensor Type)-56 to +306Waterproof-10 to +60±0.1°C ±1°C: when display resolution is 1°C0.1°C (However, this will be 1°C at -10°C or less or 200°C or higher)54 (W) × 172 (H) × 40 (D)-Approx. 1 secondPX6 compliantApprox. 150 g (including batteries)AAA batteries × 2 pcs.Thermistor-Main unit onlyHOLD (fix display value) function, MAX (maximum temperature) MIN (minimum temperature) recording function, Automatic power-off function (30 minutes)Instruction manual, neck strap, AAA batteries × 2 pcs.

Loading...

  1. 1