(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Parts For P-90-A/B/C/F Wire Strippers

Parts For P-90-A/B/C/F Wire Strippers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 366.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Individual packaging size W(mm)
    40
  • Individual packaging size H(mm)
    130
  • Mountable Products
    P-90-A / B / C / F / G / VA
  • Quantity in pack
    1

Product Description

·P-90-A/B/C/F, wire stripper parts.
·P-911: Spare blade: For P-90-A
·P-912: Spare blade: For P-90-B
·P-910: Spare blade: For P-90-C
·P-915: Spare blade: For P-90-F

Loading...

Product Specifications


  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list