(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

P-75/77 Crimping Tool Parts

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of P-77-6

  • Individual packaging size W(mm)
    160
  • Individual packaging size H(mm)
    5
  • Individual packaging size D(mm)
    40
  • Detailed type
    Spring
  • JAN code
    4962772460771
  • Mountable Products
    P-75/77
  • Quantity in small boxes
    1
  • Individual packaging weight(g)
    5
  • Quantity in pack
    1
Part Number
P-77-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity in pack

₹ 956.01

1 Piece(s) 6 Day(s) or more 1

Basic Specifications

  • Individual packaging size W(mm)
    160
  • Individual packaging size H(mm)
    5
  • Individual packaging size D(mm)
    40
  • Detailed type
    Spring
  • JAN code
    4962772460771
  • Mountable Products
    P-75/77
  • Quantity in small boxes
    1
  • Individual packaging weight(g)
    5
  • Quantity in pack
    1

Product Description

·P-75/77, parts for crimp tools.
[Basic Specifications and Features of the Product]
·P-77-6: Spring: New model
·P-77-7: Handle mounting pin L: New model · P-77-10 × 1 pc. included
·P-77-8: Handle mounting pin S: New model · P-77-10 × 1 pc. included
·P-77-9: Ratchet mechanism: New model
·P-77-10: C-ring: New model · 4 pcs.

Specifications of P-77-6

  • Individual packaging size W(mm)
    160
  • Individual packaging size H(mm)
    5
  • Individual packaging size D(mm)
    40
  • Detailed type
    Spring
  • JAN code
    4962772460771
  • Mountable Products
    P-75/77
  • Quantity in small boxes
    1
  • Individual packaging weight(g)
    5
  • Quantity in pack
    1
Part Number
P-77-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity in pack

₹ 956.01

1 Piece(s) 6 Day(s) or more 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications