(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coil Spring P-704-1

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of P-704-1

  • Individual packaging size W(mm)
    40
  • Individual packaging size H(mm)
    3
  • Individual packaging size D(mm)
    130
  • JAN code
    4962772460818
  • Mountable Products
    P-704/706/956
  • Individual packaging weight(g)
    3
  • Quantity in pack
    2

Loading...

Part Number
P-704-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity in pack

₹ 341.73

1 Piece(s) 8 Day(s) or more 2

Product Description

·P-704, crimp tool, coil spring.
Individual packaging size W (mm): 40
Individual packaging size H (mm): 3
Individual packaging size D (mm): 130
Quantity: 2

Specifications of P-704-1

  • Individual packaging size W(mm)
    40
  • Individual packaging size H(mm)
    3
  • Individual packaging size D(mm)
    130
  • JAN code
    4962772460818
  • Mountable Products
    P-704/706/956
  • Individual packaging weight(g)
    3
  • Quantity in pack
    2

Loading...

Part Number
P-704-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity in pack

₹ 341.73

1 Piece(s) 8 Day(s) or more 2

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list