(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Triple Square Bit Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Do not use this product for powered tools, such as an impact wrench.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,526.75 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3TS-05
3TS-06
3TS-08
3TS-10
3TS-12
3TS-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
Mass
(g)
JAN code Dimension A
(mm)
Dimension D
(mm)

₹ 1,526.75

1 Piece(s) 10 Day(s) or more M5 35 4953488318777 48 17

₹ 1,526.75

1 Piece(s) 10 Day(s) or more M6 35 4953488318784 48 17

₹ 1,544.02

1 Piece(s) 6 Day(s) or more M8 70 4953488318791 46 19

₹ 1,614.56

1 Piece(s) 6 Day(s) or more M10 90 4953488318807 46 20

₹ 2,047.40

1 Piece(s) 6 Day(s) or more M12 110 4953488390704 45 22

₹ 2,047.40

1 Piece(s) 10 Day(s) or more M14 120 4953488390711 45 22

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    9.5
  • Dimension L(mm)
    75

Product Description

[Features]
· Bit socket for attaching and detaching triple square hole bolts (XZN) used in imported cars.
· Convenient for fast turning in knurling process.

Part Number
3TS-05
3TS-06
3TS-08
3TS-10
3TS-12
3TS-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
Mass
(g)
JAN code Dimension A
(mm)
Dimension D
(mm)

₹ 1,526.75

1 Piece(s) 10 Day(s) or more M5 35 4953488318777 48 17

₹ 1,526.75

1 Piece(s) 10 Day(s) or more M6 35 4953488318784 48 17

₹ 1,544.02

1 Piece(s) 6 Day(s) or more M8 70 4953488318791 46 19

₹ 1,614.56

1 Piece(s) 6 Day(s) or more M10 90 4953488318807 46 20

₹ 2,047.40

1 Piece(s) 6 Day(s) or more M12 110 4953488390704 45 22

₹ 2,047.40

1 Piece(s) 10 Day(s) or more M14 120 4953488390711 45 22

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Outline drawing
 

Dimensions table


X
whatsapp-qr whatsapp-icon