(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long Impact Socket (Double Hex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Please put an O-ring and a pin of the correct size securely in place before using the product. O-rings and pins are consumable items. Replace them if they wear out and become degraded.
  • Order Qty :
  • Starting From :
    ₹ 1,215.18 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4NW-10L
4NW-12L
4NW-13L
4NW-14L
4NW-16L
4NW-17L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) JAN Code Width across flat part external diameter (measurement D1)
(mm)
Width across flat part depth (measurement L1)
(mm)
Mass
(g)
Dimension D2
(mm)

₹ 1,215.18

1 Piece(s) 9 Day(s) or more 10 mm 4953488405989 16 10 100 25

₹ 1,224.09

1 Piece(s) 6 Day(s) or more 12 mm 4953488405996 19.5 11 120 25

₹ 1,224.09

1 Piece(s) 9 Day(s) or more 13 mm 4953488406009 21 11 120 25

₹ 1,229.20

1 Piece(s) 9 Day(s) or more 14 mm 4953488406016 22 12 130 25

₹ 1,290.82

1 Piece(s) 8 Day(s) or more 16 mm 4953488406023 24 12 130 25

₹ 1,299.75

1 Piece(s) 9 Day(s) or more 17 mm 4953488406030 26 13 150 26

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall Length
    55 mm

Product Description

[Features]
· Long impact socket that is electroless plated for improved rust-resistance and appearance quality.

Part Number
4NW-10L
4NW-12L
4NW-13L
4NW-14L
4NW-16L
4NW-17L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) JAN Code Width across flat part external diameter (measurement D1)
(mm)
Width across flat part depth (measurement L1)
(mm)
Mass
(g)
Dimension D2
(mm)

₹ 1,215.18

1 Piece(s) 9 Day(s) or more 10 mm 4953488405989 16 10 100 25

₹ 1,224.09

1 Piece(s) 6 Day(s) or more 12 mm 4953488405996 19.5 11 120 25

₹ 1,224.09

1 Piece(s) 9 Day(s) or more 13 mm 4953488406009 21 11 120 25

₹ 1,229.20

1 Piece(s) 9 Day(s) or more 14 mm 4953488406016 22 12 130 25

₹ 1,290.82

1 Piece(s) 8 Day(s) or more 16 mm 4953488406023 24 12 130 25

₹ 1,299.75

1 Piece(s) 9 Day(s) or more 17 mm 4953488406030 26 13 150 26

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Outline drawing